Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 100mm x 25mm

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 100mm x 25mm

REF. MRFB10045G EAN. 5012774190516
Discount family : C01
£79.70 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Horizontal
Angle 45°
Construction type Bend rigid
With cover No
Inner radius 125 mm
Cable tray height 25 mm
Cable tray width 100 mm
Material thickness 1.2 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page