Help
Use the links below to navigate to useful information from across our website or, if you are looking for an answer to a specific technical or customer service question, scroll down to the FAQs section where you can find answers to frequently asked questions.
Where to buy
Find a Legrand distributor
BIM files
Download Legrand's BIM files
Downloads
Download product brochures, price lists and more
Video wall
Browse clips of our products and innovations including product demos and installation guides
News
Stay up-to-date with our latest news
Contact us
For further support, contact a member of our customer service or technical support team
FAQ
Busbar and transformers
• Can copper cables or bars be connected to your aluminium Zucchini busbar?
You can connect copper to our Zucchini busbar range, as the aluminium used within it is fully treated (i.e. tinned) to allow for connection of dissimilar metals.
• Is your Zucchini busbar manufactured to the latest standard?
Yes, the complete Zucchini range has been tested to the new IEC 61439-6 standard.
• Can you offer tinned copper conductors on the Zucchini SCP and MR range?
Tinned copper is not a typical requirement for the UK, so as standard we offer HDHC copper. However, we can offer a tinned solution on request.
• Can you offer tap-off units with MCCBs?
Yes, we offer our DPX3 range as standard, with other units available on request.
• Do you offer site visits for measuring rising mains and high power links?
As standard, we allow for a minimum of one site visit. Dependent on the size of the project, however, multiple site visits may be required. Please contact our quotations and technical support team for further information.
• Do you offer K-Factor transformers?
We do offer K-Factor transformers, however, these are generally project specific, so please contact our quotations and technical support team for further details.
• Do you offer 6-, 12- and 24-pulse transformers for rectification?
We do offer transformers suitable for rectification supplies, however, these are generally project specific, so please contact our quotations and technical support team for further details.
Cable management
• What is the standard width of the lids for your Salamandre lighting trunking?
For product code LT2PC, the width is 50.79 mm overall (40 mm inside).
For product code LT2GC, the width is 43.5 mm overall (40.35 mm inside).
• What lengths are available for your Salamandre trunking?
Salamandre lighting trunking comes in lengths of 3, 4, 5 and 6 metres.
Salamandre distribution trunking comes in 3 m lengths as standard.
• What is the steel gauge of your Salamandre lighting trunking?
The steel sheets used to manufacture our Salamandre lighting trunking are a thickness of 0.84 mm.
• What standard does your Salamandre lighting trunking comply to?
Lighting trunking is not classed the same as standard distribution trunking and as such, is not covered by any standard.
• What is the maximum load/weight that the Salamandre lighting trunking components can handle?
LT2FS fitting suspension = 20 kg max
LT2H10 stirrup hanger = 50 kg max
LT2MH male hook = 20 kg max
• How often will I need to support your Salamandre lighting trunking?
For lighting trunking loading information, please see the deflection test information within the Salamandre brochure here.
• What is the IP rating for your Salamandre distribution trunking?
For Salamandre distribution trunking part numbers beginning MGR, the IP rating is IP30.
For Salamandre distribution trunking part numbers beginning MGIP, the IP rating is IP4X.
• What finish do you offer for your Salamandre trunking?
For our Salamandre lighting and distribution trunking, we offer a pre-galvanized and powder coated on customer provision of available RAL number. We do not offer a post-galvanized finish.
• Can your Salamandre distribution trunking be installed outside?
Yes, our Salamandre distribution trunking can be installed outside.
We recommend outside applications to be specified as:
Clear powder coated (CPC)
IP55
• Are cover straps supplied with the Salamandre IP4X distribution trunking?
Cover straps are not included with fittings and should be ordered separately. To calculate the number of cover straps required for an installation, calculate 1 additional strap per cut length, plus these additional amounts:
Bend x 1
Tee x 2
Crossover x 3
Reducer x 1
Bellmouth x 1
Flange x 1
Endcap x1
• What is the length of a reducer?
Reducers are 60 mm in length.
• What is the length of a fitting-to-fitting adaptor?
Fitting-to-fitting adaptors are 50 mm in length.
• Do you offer spare lids for your Salamandre distribution trunking?
We offer spare trunking lids for straight lengths only.
Part numbers are as follows:
MGR2LID
MGR3LID
MGR4LID
MGR6LID
MGR9LID
MGR12LID
• Do you offer trunking dividers?
We offer trunking dividers for straight lengths only.
Part numbers are as follows:
MGR2PART
MGR3PART
MGR4PART
MGR6PART
MGR9PART
MGR12PART
• Do you offer multi-compartment trunking?
Yes. To order multi-compartment trunking just add '2C' or '3C' to the end of the standard part number (e.g., MGR442C).
• Do you offer unequal split-compartment trunking?
Yes. You simply need to specify the required split on the order.
• Can you supply trunking powder coated to a specific RAL colour?
Yes. You simply need to specify the required RAL colour reference and gloss level (e.g. matt or semi-gloss).
• What is the steel gauge of your Salamandre distribution trunking?
For product code MGR22, the steel gauge is 0.84 mm.
For product codes MGR32-66, the steel gauge is 0.94 mm.
For product codes MGR93-1212, the steel gauge is 1.5 mm.
• What standard does your Salamandre distribution trunking comply to?
Our Salamandre distribution trunking was previously made to BS 4678 Part 1. This is now an obsolescent standard and has been replaced by the latest BS European standard BS EN 50085-2-1, to which our trunking still complies.
• How often will I need to support your Salamandre distribution trunking?
For distribution trunking, the span will be sufficiently supported with brackets at 2.0 m intervals.
Customer service
• Where can I find information about your pricing and discount levels?
Information on our trade prices can be found on our website in the downloads section. For information on discount levels, please contact the customer services team.
• Do you carry stock of your product ranges and what is your lead time for stock items?
We do not currently have an online stock-check facility, so for queries on stock levels and lead times for a particular product, please contact our customer services team. If you are a contractor, please see our 'Where to Buy' section of the website to find your nearest distributor.
• Which carriers do you use for deliveries?
This depends on what you're ordering and where it will be delivered to. For more detailed information, please contact our customer services team.
• Do we need an account to order from Legrand?
We only sell to electrical wholesalers, so you would need an account to order from us. Please contact your sales representative for further information. If you are a contractor, please see our 'Where to Buy' section of the website to find your nearest distributor.
• Do you deliver direct to site and, if so, is there an additional charge for this?
We can deliver to a specific site, but the logistics solution and cost will depend on which business unit you are ordering from. Please contact our customer services team for further information.
• Can we collect from your premises and if so, do we still need to pay MOV?
You can collect directly from our depot, however, minimum order vale (MOV) will still apply.
• Where do we collect from and what are your collection times?
Orders should be collected between 9:00 AM - 12:00 PM (*) from our West Bromwich depot:
Dial Lane
West Bromwich
B70 0EB
(*) PM collections can be arranged for a nominal fee of £15.00.
• Who can we order your product ranges from?
To find your local Legrand distributor, please visit the 'Where to Buy' section on our website.
• Who is our local area sales representative?
If you are an electrical wholesaler please contact customer services who will be able to advise who your local sales representative is. If you are a contractor, please see our 'Where to Buy' section of the website to find your nearest distributor.
• How much do you charge for next day delivery (overnight shipments)?
Delivery charges are determined on an individual order basis, so please contact our customer services team with your requirements.
Underfloor to workstation power
• Does your underfloor power distribution system (powertrack) comply with the new 543.7 high integrity regulations (part of BS 7671 : 2008)?
All unfused tap-offs comply with Regulation 543.7 without the need for additional earth conductors. Regulation 543.7.1.103 (ii) states "a single copper protective conductor having a cross-sectional area of not less than 4 mm2, complying with the requirements of Regulations 543.2 and 543.3, the protective conductor being enclosed to provide additional protection against mechanical damage, for example, within a flexible conduit."
For installations with high protective conductor currents requiring fused tap-offs, a 543.7 compliant tap-off must be used. Normally fused tap-offs incorporate 1.5 mm2 conductors, however, in the Legrand fused 543.7 tap-offs, the 1.5 mm2 earth conductor is replaced with a 4 mm2 conductor and are therefore compliant with Section 543.7.1.103 (ii).
• Does your Electrak Intersoc-R under-desk range comply with the desk electrics standard (BS 6396:2008)?
For compliance with this standard, socket configurations should be individually fused as follows:
2, 3 or 4 socket = 5 A
5 or 6 sockets = 3.15 A
Legrand offers suitably protected sockets within our Intersoc-R under-desk range.
• Can I still buy the old Electrak 'twist & push' underfloor system?
This product range has been out of production for a long time, however, we can still offer the unfused tap-off units for it.
• Do you offer a lighting design service?
Unfortunately we cannot offer a lighting design service. This should be available from the lighting supplier.
• Can we still obtain the Electrak EPOS sockets?
Yes, we still supply a range of non-standard unswitched twin sockets and 'key plugs'. Click here for the relevant catalogue page.
• Can I use a 32 A unfused tap-off unit on a powertrack system with lengths over 3 m?
Yes, but if the tap-off is over 3 m in length then the powertrack run must be protected by a protective device not exceeding 32 A.
Wiring accessories
• Are Mosaic accessories compatible with the Arteor range?
Some products within the Arteor range are backwards compatible with legacy Mosaic accessories but not all. For more detailed information please contact our quotations and technical support team.
• Do your dimmers work with LED lamps?
Yes, we have universal dimmers within the Arteor range that can be used with LED lamps up to 75 W.
Within the modular Arteor My Home building automation system, the product numbers are F418 and F418U2.
For standalone universal dimmers, the product numbers are: 5722 39 (Square White), 5727 39 (Square Magnesium), 5743 19 (Round White) and 5743 39 (Round Magnesium).
• Do you still provide the old Tenby Grid and Legrand Saxon Grid switches?
The Tenby Grid and Legrand Saxon Grid systems were replaced by our Synergy Grid system, which is not backwards compatible with Tenby products.
• Do you still supply MCBs for an old Tenby consumer unit?
Yes, our DX3 MCB range is universal and will fit the old Tenby consumer units. Please click here for further information.
• Can we still obtain the Electrak EPOS sockets?
Yes, we still supply a range of non-standard unswitched twin sockets and 'key plugs'. Click here for the relevant catalogue page.
CP Electronics
• What is Bluetooth Low Energy?
It's a state-of-the-art wireless technology and the only low power wireless technology in all modern smartphones, tablets and even smart watches. Making it the most popular and mainstream future proof low power radio technology. This technology can be integrated into fixtures, LED-drivers and even the LED-module.
• What is a PIR presence detector?
A PIR presence detector works by detecting the movement of body heat. The 'switching' occurs due to an infrared signature being registered as differing from one point to another.
![PIR (Passive Infrared) Detection](/sites/g/files/ocwmcr866/files/inline-images/PIR-detection.png)
• What is a Microwave presence detector?
Microwave presence detectors are sensitive to movement and are ideal for large spaces and areas that have an awkward shape or where fine motion detection is required. They can detect through glass, therefore careful consideration on location is needed in certain applications.
![Microwave Detectors](/sites/g/files/ocwmcr866/files/inline-images/microwave-detectors.png)
• What is a motion detector?
A motion detector is a device that detects moving objects, particularly people. Such a device is often integrated as a component of a system that automatically performs a task or alerts a user of motion in an area. They form a vital component of security, automated lighting control, home control, energy efficiency, and other useful systems. Motion detectors are also known as 'presence detectors'.
• What is an occupancy sensor?
An occupancy sensor is an indoor motion detecting devices used to detect the presence of a person to automatically control lights or temperature or ventilation systems. The sensors use infrared, ultrasonic, microwave, or other technology. The term encompasses devices as different as PIR sensors, hotel room keycard locks and smart meters. Occupancy sensors are typically used to save energy, provide automatic control, and comply with building codes. Occupancy sensors are also known as 'presence detectors'.