Bticino door entry kits
Renowned for the quality and reliability of its products, Bticino offers the security of access control with ready-to-install door entry kits. Two wire technology means that installation is as simple as a traditional door bell, making it ideal for new installations and upgrades. And what's more, everything you need is provided in one box.
The following types of kits are currently available:
Video door entry kits
Available with a choice of hands free units with wide angle or standard camera, and a selection of entrance panels for up to 18 way installation
Audio door entry kits
Up to 18 way kits with simple to use audio handsets
Downloads
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 18 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 16 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 14 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 12 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 10 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 8 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 6 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 4 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-364614-WEB-F.jpg)
Classe 100 Hands Free Connected Video Kit with Internal Unit, Push Button Entrance Panel and Door Lock Release Key Fobs
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 18 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 16 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 14 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 12 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-364612-WEB-F.jpg)
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Wide Angle Camera
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 10 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-364613-WEB-PR.jpg)
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Colour Camera
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 8 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 6 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 4 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-364232-WEB-R.jpg)
Classe 100 Hands Free Audio Kit with Internal Unit and Push Button Entrance Panel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-364231-WEB-F.jpg)
Classe 100 Audio Kit with Internal Unit with Handset and Push Button Entrance Panel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/366821-BTICINO-1000.jpg)
Sprint 2 Way Audio Kit with Handsets and Push Button Entrance Panel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/366811-BTICINO-1000.jpg)
Sprint 1 Way Audio Kit with Handset and Push Button Entrance Panel
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability