Filter
Clear all
Category
Technical characteristics
-
Change of direction
-
Cover model
-
Nominal dimension
-
Suitable for subfloor duct countersunk (closed)
-
Material
-
Number of compartments
-
Number of compartments
-
Suitable for subfloor duct overhead open
-
Suitable for subfloor duct overhead closed
-
Duct height
-
Duct width
-
Min. height finishing layer
-
Surface protection
-
Levelling range
-
Material side wall
-
Mounting cover insertion
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Bottom plate
-
Width
-
Height
Legrand
REF. FFO3411
Legrand 4 Compartment Flush Floor Trunking 90° Riser Bend 370mm x 65mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
REF. FFO3413
Legrand 4 Compartment Flush Floor Trunking Junction Box 370mm x 65mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
REF. FFO3313
Legrand 3 Compartment Flush Floor Trunking Junction Box 370mm x 65mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
REF. FFO3312
Legrand Flush Floor Trunking End Cap 370mm x 65mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
REF. FFO3311
Legrand 3 Compartment Flush Floor Trunking 90° Riser Bend 370mm x 65mm
You can only compare 4 products, you must remove 1 to add this one