Filter
Clear all
Category
Technical characteristics
-
Cable tray height
-
Cable tray width
-
Material
-
Material
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Hinging
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Model
-
Surface protection
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Adjustable
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Height
-
Colour
-
Colour
-
RAL-number
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
REF. TC1279-147A
Legrand Fibre Raceway Duct Mounting Bracket 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
REF. TC1279-15A
Legrand Fibre Raceway Duct Mounting Bracket 220mm
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
REF. TC1279-16A
Legrand Fibre Raceway Duct Mounting Bracket 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-57D-WEB-R.jpg)
Legrand
REF. TC1279-57D
Legrand Fibre Raceway Duct End Support Bracket 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-106KITA-WEB-R.jpg)
Legrand
REF. TC1279-106KITA
Legrand Fibre Raceway Ceiling Suspension Bracket 220mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-107KITA-WEB-R.jpg)
Legrand
REF. TC1279-107KITA
Legrand Fibre Raceway Ceiling Suspension Bracket 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-297AKIT-WEB-R.jpg)
Legrand
REF. TC1279-297AKIT
Legrand Fibre Raceway Ceiling Suspension Bracket 300mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-129KIT-WEB-R.jpg)
Legrand
REF. TC1279-129KIT
Legrand Fibre Raceway Raised Mounting Kit 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-13A-WEB-R.jpg)
Legrand
REF. TC1279-13A
Legrand Fibre Raceway Raised Mounting Kit 220mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-14A-WEB-R.jpg)
Legrand
REF. TC1279-14A
Legrand Fibre Raceway Raised Mounting Kit 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-155KIT-WEB-R.jpg)
Legrand
REF. TC1279-155KIT
Legrand Fibre Raceway Ladder Rack Mounting Kit
You can only compare 4 products, you must remove 1 to add this one