-
With video
-
Number of indoor stations
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Mounting method indoor station
-
Overhear protected
-
Colour indoor station
-
Mounting method
-
Mounting method
-
Mounting method outdoor station
-
Mounting method outdoor station
-
With memory function
-
Material outdoor station
-
Colour outdoor station
-
Installation technique
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
With complemantary luminous signal
-
Internal communication
-
Hands free
-
Hands free
-
Number of call buttons
-
With day/night function
-
With day/night function
-
Zoom, pan/tilt function
-
Manual adjustable camera
-
Picture system
-
Hearing aid compatible
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Max distance between internal and external unit
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 18 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 16 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 14 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 12 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 10 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 8 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 6 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-AKIT-WEBGEN-F.jpg)
Bticino 4 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-364232-WEB-R.jpg)
Classe 100 Hands Free Audio Kit with Internal Unit and Push Button Entrance Panel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-364231-WEB-F.jpg)
Classe 100 Audio Kit with Internal Unit with Handset and Push Button Entrance Panel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/366821-BTICINO-1000.jpg)
Sprint 2 Way Audio Kit with Handsets and Push Button Entrance Panel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/366811-BTICINO-1000.jpg)
Sprint 1 Way Audio Kit with Handset and Push Button Entrance Panel
Excluding VAT