Filter
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Size (TX)
-
Accessory
-
Blade diameter
-
Spare part
-
Blade length
-
Suitable for cable management system width
-
Suitable for cable management system height
-
With bore hole
-
Material handle
-
Total length
-
Insulated
-
Grip design
-
Isolation protection 1000 V
-
Suitable for distribution trunking system
-
VDE tested
-
Suitable for lighting trunking system
-
Type of shaft
-
With anti-roll protection
-
Cap rotatable
-
Blade material
-
Surface protection blade
-
Weight
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-TX25-WEB-R.jpg)
Legrand
Salamandre
REF. TX25
Salamandre Distribution Trunking Screwdriver for Tamperproof Screw
£234.88
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-T206-WEB-R.jpg)
Legrand
Salamandre
REF. T206
Salamandre Distribution Trunking PVC Edging Strip x 10m
£143.40
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
Salamandre
REF. WSTIPFIX1
Salamandre IP55 Distribution Trunking Spare Fixing Kit for Coupler Widths 50mm to 75mm
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
Salamandre
REF. WSTIPFIX2
Salamandre IP55 Distribution Trunking Spare Fixing Kit for Coupler Widths 100mm to 225mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPFIX3-WEB-R.jpg)
Legrand
Salamandre
REF. WSTIPFIX3
Salamandre IP55 Distribution Trunking Spare Fixing Kit for Trunking Lid
You can only compare 4 products, you must remove 1 to add this one