-
Outer height
-
Outer height
-
Outer height
-
Outer height
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Shape
-
Shape
-
Model
-
Outer diameter
-
Outer diameter
-
Plate thickness/product length
-
Plate thickness/product length
-
Plate thickness/product length
-
Accessories required
-
Accessories required
-
Volume bin/bag
-
Volume can/cartouche
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250018-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 76mm x 76mm x 267mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250170-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 7 Gang Wall Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250140-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 4 Gang Wall Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250078-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device Extension 76mm x 76mm x 152mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-250130-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 3 Gang Wall Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-250120-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 2 Gang Wall Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-250240-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 1 Gang Wall Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250220-WEB-R.jpg)
EZ-Path Series 33 Fire Stopping Device 1 Gang Floor Fixing Plate
Excluding VAT