-
Partition height
-
Partition height
-
Partition height
-
Construction type
-
Partition height
-
Partition height
-
Material
-
Material
-
Material quality
-
Mounting perforation
-
Mounting perforation
-
Suitable for rising ladder
-
Suitable for wire mesh tray
-
Length
-
Length
-
Suitable for wire mesh tray
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Colour
-
Colour
Cablofil Zinc Magnesium Steel Wire Cable Tray Divider 96mm x 3m Length
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Divider 96mm x 3m Length
Excluding VAT
Cablofil Zinc Magnesium Steel Wire Cable Tray Divider 48mm x 3m Length
Excluding VAT
Cablofil Zinc Magnesium Steel Wire Cable Tray Divider 24mm x 3m Length
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Divider 48mm x 3m Length
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Divider 24mm x 3m Length
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 94mm
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 44mm
Excluding VAT
Cablofil Pre-Galvanised Steel Wire Cable Tray Divider Connector
Excluding VAT
Cablofil 304L Stainless Steel Wire Cable Tray Bend Divider 24mm
Cablofil 316L Stainless Steel Wire Cable Tray Divider 48mm x 3m Length
Cablofil 316L Stainless Steel Wire Cable Tray Divider Connector
Cablofil 316L Stainless Steel Wire Cable Tray Divider 24mm x 3m Length
Cablofil 316L Stainless Steel Wire Cable Tray Divider 96mm x 3m Length
Cablofil 304L Stainless Steel Wire Cable Tray Cable Guide
Cablofil Electro Zinc Steel Wire Cable Tray Cable Guide
Cablofil 304L Stainless Steel Wire Cable Tray Bend Divider 44mm
Cablofil 304L Stainless Steel Wire Cable Tray Bend Divider 94mm
Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 24mm