2 wire door entry systems
Exceptional audio and video performance and fast, simple installation can be achieved with two wire plug and play technology. The ability to use existing cables also makes Bticino door entry systems the ideal solution for refurbishment projects.
Our modular entrance panels and stylish internal video and audio handsets allows for a range of functions and finishes to suit the user requirements of your client.
Bticino configurator
To help you design a door entry system for your project our Bticino configurator can help, create a full door entry system design overview, including an exportable material list and locate your nearest distributor.
![Door entry support, supporting your project](https://www.legrand.co.uk/sites/g/files/ocwmcr866/files/collection_detail_2/products-door%20entry-block2.jpg)
Suporting your project
Our specialist Bticino door entry team provides all the training and support you need to help you design and install 2 wire audio and video door entry systems.
- Visit www.legrand.co.uk/training for details on door entry training courses
- 24 hour turnaround on quotations
- Full technical back-up support, including onsite engineers
- Approved stockist network throughout the UK and ROI
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/346310-BTICINO-1000.jpg)
Bticino Concierge Handset for 2 Wire Audio and Video Systems with 7" Colour LCD Display
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-336905-WEB-F.jpg)
Bticino BUS Low Smoke Halogen Free 2 Conductor Cable (200m Coil)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/351300-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Audio Video Wide Angle Camera Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/352400-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Night and Day Wide Angle Camera Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/351200-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Audio Video Camera Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-344682-WEB-R.jpg)
Classe 100 2 Wire Wi-Fi Hands Free Connected Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/346150-BTICINO-1000.jpg)
Bticino 8 Wire/2 Wire Interface
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/BT-343091-WEB-R.jpg)
Linea 3000 2 Wire Video Push Button Entrance Panel with Wide Angle Colour Camera and Door Lock Release Proximity Reader
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-344672-WEB-R.jpg)
Classe 100 2 Wire Hands Free Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/BT-343081-WEB-R.jpg)
Linea 3000 2 Wire Video Push Button Entrance Panel with Wide Angle Colour Camera
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350692-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Surface Mounting Box 9 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350693-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Surface Mounting Box 9 Module Grey
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350691-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Surface Mounting Box 9 Module Silver
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350591-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Rainshield 9 Module Silver
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350592-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Rainshield 9 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350593-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Rainshield 9 Module Grey
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/346850-BTICINO-1000.jpg)
Bticino Apartment Interface
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/346851-BTICINO-1000.jpg)
Bticino Installation Expansion Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-344652-WEB-L.jpg)
Classe 100 2 Wire Hands Free Video Internal Unit with 5" Colour LCD Display
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/348402-BTICINO-1000.jpg)
Bticino Table-Top Key Fob Programmer
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350661-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Surface Mounting Box 6 Module Silver
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-344625-WEB-F.jpg)
Classe 100 2 Wire Video Internal Unit with Handset and 4.3" Colour LCD Display
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350561-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Rainshield 6 Module Silver
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/350662-BTICINO-1000.jpg)
Sfera Modular Entrance Panel Surface Mounting Box 6 Module White
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability