-
Type of data carrier
-
Material call buttons
-
Material call buttons
-
Contactless
-
Mounting method
-
Mounting method
-
Installation technique
-
Installation technique
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Hands free
-
Number of call buttons
-
Material Front
-
Material Front
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate width
-
Front plate width
-
Front plate width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Colour
-
Halogen free
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Camera type
-
Camera type
-
Video recorder angle
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
Linea 3000 2 Wire Video Push Button Entrance Panel with Wide Angle Colour Camera and Door Lock Release Proximity Reader
Excluding VAT
Linea 3000 2 Wire Video Push Button Entrance Panel with Wide Angle Colour Camera
Excluding VAT
Linea 3000 2 Wire Audio Push Button Entrance Panel
Excluding VAT
Linea 3000 Entrance Panel Flush Mounting Frame
Excluding VAT
Linea 3000 Entrance Panel Rainshield Hood
Excluding VAT
Sfera Modular Entrance Panel Flush Mounting Box 2 Module
Excluding VAT
Linea 3000 Door Lock Release Keyfobs (Set of 6)
Excluding VAT