-
Number of units
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Suitable for mounting over existing flush-mounted box
-
Mounting direction
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Shape
-
Shape
-
Surface protection
-
Surface protection
-
Halogen free
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With cover frame
-
With cover frame
-
Flush-mounted installation
-
Surface finishing
-
Cross-trunking mounting
-
Colour
-
Degree of protection (IP)
-
With duct entry
-
With duct entry
-
Height
-
RAL-number (similar)
-
With cable entry
-
With cable entry
-
Width
-
With screw gland entry
-
Depth
-
With hinged lid
-
Shock resistant
-
Shock resistant
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Entry membrane gland type
-
Entry membrane gland type
-
Cable support
-
Number of units
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics Surface Mount Back Box White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-240020-WEB-L.jpg)
CP Electronics Cover Plate Bronze Effect
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-090001-WEB-L.jpg)
CP Electronics Surface Mount Back Box Black
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-100030-WEB-L.jpg)
CP Electronics Mains Cover
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-100042-WEB-L.jpg)
CP Electronics Silicone Gasket
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350014-WEB-R.jpg)
CP Electronics Grey Foam Washers 6mm Thick for EBMHS-IP (Bag of 20)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350015-WEB-L.jpg)
CP Electronics Extender Bracket 16mm Hole and Bush White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-160013-WEB-L.jpg)
CP Electronics Extender Bracket 20mm Hole and Bush White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350035-WEB-L.jpg)
CP Electronics Miniature Microwave Extender Bracket 16mm Hole and Bush White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-340010-WEB-L.jpg)
CP Electronics Miniature Microwave Extender Bracket 20mm Hole and Bush White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CP-160014-WEB-L.jpg)
CP Electronics Head Flush Ring White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CP-130037-WEB-L.jpg)
CP Electronics Adhesive Masking Shields Black
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-240010-WEB-R.jpg)
CP Electronics Cover Plate Silver Effect
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-090004-WEB-R.jpg)
CP Electronics Detector Adapter Enclosure IP65 Grey
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-100011-WEB-R.jpg)
CP Electronics EBDHS Wall Mount Bracket White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-330017-WEB-R.jpg)
CP Electronics MWS3A Surface Mount Back Box BESA Fixing White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-330019-WEB-R.jpg)
CP Electronics MWS3A Wall Mount Bracket White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-070001-WEB-R.jpg)
CP Electronics Surface Mount Back Box Extender BESA Fixing White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-330018-WEB-R.jpg)
CP Electronics MWS3A Surface Mount Back Box Extender BESA Fixing White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CP-330046-WEB-L.jpg)
CP Electronics Wall Mount Protective Cover for Use With Wall Mount Bracket Clear
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CP-090000-WEB-R.jpg)
CP Electronics Surface Mount Back Box White