-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Profile shape
-
Length
-
Length
-
Length
-
Profile shape
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Integrated partition
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of connector
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of connector
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201041-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 600mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001033-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 600mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-001041-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000943-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 500mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-001933-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201021-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 500mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201011-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 450mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 500mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000403-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 600mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200971-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 400mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 450mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 400mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200961-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 300mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000933-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 400mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200951-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 200mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201031-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 600mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF150_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 200mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001031-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000923-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 300mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000303-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 500mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000253-WEB-L.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003243-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray G Profile 200mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000203-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 400mm x 54mm x 3m Length
Excluding VAT