-
Cover plate length
-
Application
-
Material
-
With label area
-
Number of single openings
-
Number of single openings
-
Number of single openings
-
Number of single openings
-
Number of single openings
-
Number of double openings
-
Material quality
-
Screwing system
-
Number of double openings
-
Number of triple openings
-
Number of CEE-/Perilex openings
-
Number of square openings
-
Number of square openings
-
Number of square openings
-
Surface protection
-
Number of round openings
-
With nut
-
Number of oval openings
-
Installation technique
-
Blind plate
-
Blind plate
-
Thread type
-
Type of fastening
-
Thread size (metric)
-
Suitable for label area
-
Head form
-
Depth
-
Colour
Legrand Floor Box 37mm x 22mm 4 Cut-Out Plate 100mm
Excluding VAT
Legrand Floor Box 58mm x 53.5mm 1 Cut-Out Plate for Arteor Mounting Frame 75mm
Legrand Floor Box 2 Gang 30mA RCD Socket Outlet Plate 75mm
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate 75mm
Legrand Floor Box 50mm x 50mm 2 Cut-Out Plate 100mm
Excluding VAT
Legrand Floor Box 47.5mm x 23.5mm 4 Cut-Out Plate 100mm
Legrand Floor Box 37mm x 22mm 6 Cut-Out Plate 100mm
Excluding VAT
Legrand Floor Box 37mm x 22mm 2 Cut-Out Plate 75mm
Legrand Floor Box 50mm x 50mm 2 Cut-Out Plate 75mm
Legrand Floor Box 47.5mm x 23.5mm 4 Cut-Out Plate 75mm
Legrand Floor Box 2 x 1 Gang 60.3 mm Fixing Centres Punched Plate 100mm
Excluding VAT
Legrand Floor Box 37mm x 22mm 2 Cut-Out Plate 100mm
Legrand Floor Box 37mm x 22mm 4 Cut-Out Angled Plate 75mm
Legrand Floor Box 37mm x 22mm 6 Cut-Out Plate 75mm
Legrand Floor Box 2 Gang 30mA RCD Socket Outlet Plate 100mm
Legrand Floor Box 2 Gang 30mA RCD Socket Outlet Plate Clean Earth 100mm
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate Clean Earth 100mm
Legrand Floor Box Blank Plate 100mm
Excluding VAT
Legrand Floor Box Blank Plate 75mm
Legrand Floor Box 2 Gang 30mA RCD Socket Outlet Plate Clean Earth 75mm
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate 100mm
Legrand Floor Box 37mm x 22mm 4 Cut-Out Angled Plate 100mm
Legrand Floor Box 37mm x 22mm 4 Cut-Out Plate 75mm
Legrand Floor Box Plate Pan Head Screw 3.5mm x 6mm