-
Power supply position
-
Power supply position
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated voltage AC 50 Hz
-
Length
-
Length
-
Length
-
Length
-
Model
-
Number of poles
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/51521151-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 160A Centre Feed Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/51511151-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 63/100A Centre Feed Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/51521052-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 160A Left End Feed Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/51521051-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 160A Right End Feed Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/51511052-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 63/100A Left End Feed Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/51511051-ZUCCHINI-1000.jpg)
Zucchini MS Busbar 63/100A Right End Feed Unit
Excluding VAT