P17 Tempra combination units
These combination units feature a unique plug-in design that enables the base to be wired independently of the cover, making installation both quicker and easier.
Available pre-assembled, or as self assembly version | Available with or without protection | IP44, IP55 and IP66 ranges | IK08
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-057299-WEB-R.jpg)
P17 Tempra IP66 63A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056674-WEB-R.jpg)
P17 Tempra IP66 32A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056666-WEB-R.jpg)
P17 Tempra IP66 16A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056673-WEB-R.jpg)
P17 Tempra IP66 32A 380/415V AC 3 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056665-LEGRAND-1000.jpg)
P17 Tempra IP66 16A 380/415V AC 3 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056654-WEB-R.jpg)
P17 Tempra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056653-WEB-R.jpg)
P17 Tempra IP44 32A 380/415V AC 3 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056625_pw_96278.jpg)
P17 Tempra IP55 32A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056646-WEB-R.jpg)
P17 Tempra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056669-WEB-R.jpg)
P17 Tempra IP66 32A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056625_pw_96278.jpg)
P17 Tempra IP55 32A 380/415V AC 3 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056661-LEGRAND-1000.jpg)
P17 Tempra IP66 16A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056605_pw_96058.jpg)
P17 Tempra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056625_pw_96278.jpg)
P17 Tempra IP55 16A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/057706-LEGRAND-1000.jpg)
P17 Tempra Self-Assembly Combination Unit Base 6 Sockets 16A with 18 Module DIN Rail
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-056649-WEB-R.jpg)
P17 Tempra IP44 32A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056605_pw_96058.jpg)
P17 Tempra IP44 32A 380/415V AC 3 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056641-LEGRAND-1000.jpg)
P17 Tempra IP44 16A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket with DIN Rail Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056606-LEGRAND.jpg)
P17 Tempra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056621_pw_96059.jpg)
P17 Tempra IP55 32A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056605-LEGRAND-1000.jpg)
P17 Tempra IP44 16A 380/415V AC 3 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056601_pw_96277.jpg)
P17 Tempra IP44 32A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056621-LEGRAND-1000.jpg)
P17 Tempra IP55 16A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/056601_pw_96277.jpg)
P17 Tempra IP44 16A 200/250V AC 2 Pole + Earth Surface Mounting Interlocked Switched Socket without Protection Plastic
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability