-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Degree of protection (IP)
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/555689-LEGRAND.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555688-WEB-R.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555586-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555585-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/555589-LEGRAND.jpg)
P17 Tempra Pro IP66/67 63A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555584-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555588-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-058058-WEB-R.jpg)
P17 Tempra IP44 32A 380/415V AC 3 Pole + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-058059-WEB-R.jpg)
P17 Tempra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-058054-WEB-R.jpg)
P17 Tempra IP44 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/057358_pw_93093.jpg)
P17 Tempra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555489-WEB-R.jpg)
P17 Tempra Pro IP66/67 32A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555281-WEB-R.jpg)
P17 Tempra Pro IP44 32A 100/130V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555486-WEB-R.jpg)
P17 Tempra Pro IP66/67 32A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/555389-LEGRAND.jpg)
P17 Tempra Pro IP66/67 16A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555485-WEB-R.jpg)
P17 Tempra Pro IP66/67 32A 200/250V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555484-WEB-R.jpg)
P17 Tempra Pro IP66/67 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555386-WEB-R.jpg)
P17 Tempra Pro IP66/67 16A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555488-WEB-R.jpg)
P17 Tempra Pro IP66/67 32A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/057358_pw_93093.jpg)
P17 Tempra IP44 16A 380/415V AC 3 Pole + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555289-WEB-R.jpg)
P17 Tempra Pro IP44 32A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555388-WEB-R.jpg)
P17 Tempra Pro IP66/67 16A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555286-WEB-R.jpg)
P17 Tempra Pro IP44 32A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555284-WEB-R.jpg)
P17 Tempra Pro IP44 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT