-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Hinged joint horizontal
-
Plate height
-
Conductor surface
-
Material
-
Hinged joint vertical
-
Plate width
-
Nominal cross section conductor
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Conductor category
-
Shape of conductor
-
Suitable for wire mesh tray
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Model
-
Cable width approx.
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Cable height approx.
-
Type of fastening
-
Stainless steel, pickled
-
Conductor material
-
Outer diameter approx.
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Rail-to-raildropoutbracket.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Rail-to-Rail Dropout Bracket Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-MP.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Plate
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-PLFEB.jpg)
Swifts Cable Ladder Electrotinned Copper Earth Continuity Connector
Excluding VAT