-
Type of data carrier
-
Bus system KNX
-
Construction type
-
Application
-
Reading strategy
-
Bus system KNX-RF (Radio Frequent)
-
Fast Ethernet
-
Transparent
-
Input voltage
-
Type of communication
-
Contactless
-
Material
-
Bus system radio frequent
-
Gigabit Ethernet
-
Material
-
Type of current
-
Type of current
-
Bus system radio frequent
-
Type of system
-
Bus system LON
-
Operating voltage
-
10 Gigabit Ethernet
-
Material quality
-
Bus system Powernet
-
Number of ports 10 Mbps RJ45
-
Number of ports 10 Gbps RJ45
-
Single call function
-
Number of ports 10 Mbps BNC
-
Other bus systems
-
Max. output current
-
Group call function
-
With editor for programming language Flowchart
-
Integrated configuration function
-
Number of channels
-
Other bus systems
-
Number of channels
-
Model
-
Radio frequent bidirectional
-
Number of ports 10 Mbps AUI
-
Output voltage
-
Model
-
Output voltage
-
General call function
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of ports 10 Mbps of ST
-
With LED indication
-
Mounting method
-
Mounting method
-
Call transfer function
-
Suitable for operating system Windows 7
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Number of ports 10/100 Mbps RJ45
-
Suitable for operating system Windows 8
-
Number of ports 10/100 Mbps RJ45
-
Number of ports 10/100 Mbps M12
-
With bus connection
-
Installation technique
-
Installation technique
-
Number of ports 100 Mbps SC
-
Max. number of devices per channel
-
Number of ports 100 Mbps MT RJ
-
Suitable for safety functions
-
Demounting protection
-
Number of ports 100 Mbps RJ45
-
Number of ports 1000 Mbps SC
-
Number of ports 1000 Mbps LC (LX)
-
Updateable
-
Number of ports 1000 Mbps LC (SX)
-
Number of ports 1000 Mbps MT RJ
-
Number of ports 100/1000 Mbps RJ45
-
Surface finishing
-
Hands free
-
Number of ports 10/100/1000 Mbps RJ45
-
Ethernet
-
Protocol
-
Number of ports 10 Gbps LC (LR)
-
Provider dependent
-
RAL-number (similar)
-
Number of ports 10 Gbps LC (SR)
-
Visualization
-
Number of ports 10 Gbps LC (LX)
-
Web-Server
-
Number of ports 10 Gbps LC (SX)
-
Radio interface
-
Operating temperature
-
IR interface
-
Number of ports ISDN WAN
-
Number of combination-ports RJ45/Mini GBIC
-
With editor for programming language IL (Instruction List)
-
40 Gigabit Ethernet
-
With editor for programming language LD (Ladder Diagram)
-
With editor for programming language FBD (Function Block Diagram)
-
With editor for programming language ST (structured text)
-
With editor for programming language SFC (Sequential Function Chart)
-
With editor for manufacturer specific programming language
-
Compatible with Apple HomeKit
-
Suitable for operating system Windows 9x
-
Compatible with Google Assistant
-
Suitable for operating system Windows NT
-
Compatible with Amazon Alexa
-
Suitable for operating system Windows 2000
-
IFTTT support available
-
Suitable for operating system Windows XP
-
Suitable for operating system Windows ME
-
Suitable for operating system Windows CE
-
Suitable for operating system Linux
-
Suitable for operating system Windows Vista
-
Diameter
-
Suitable for operating system Windows 2003 Server
-
Suitable for other operating system
-
Integrated application configuration function
-
Integrated communication function
-
Technology function integrated
-
Put into operation function integrated
-
Simulation function integrated
-
Integrated motion function
-
Integrated analysis function
-
Integrated position function
-
Maintenance function integrated
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Terminal marking indication
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Control mode
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Application name
-
Product use function
Bticino Key Fob Red
Excluding VAT
Bticino Key Fob Green
Excluding VAT
Bticino Key Fob Orange
Excluding VAT
Bticino Key Fob Blue
Excluding VAT
Bticino Key Fob Grey
Excluding VAT
Bticino Key Fob Yellow
Excluding VAT
Bticino Key Fob Black
Excluding VAT
Bticino Power Supply 100W
Bticino Metal Back Box for Video Entrance Panel with 4.3” Display and Keypad
Bticino Metal Back Box for Video Entrance Panel with 10” Touch Display
Bticino Metal Back Box for Mini Video Entrance Panel
Bticino Metal Back Box for Mini Video Entrance Panel with 4.3” Vertical Touch Display
Bticino Lift Control RS485 Interface
Bticino Door Entry System Server Including Configuration and Management Software
Bticino Concierge Handset with 10” Touch Display
Bticino PoE (Power over Ethernet) Switch
Bticino Reader for Programming Card and Key Fobs
Bticino Reader for Fingerprint Registration
Bticino USB Key to Enable Face Recognition on DES Server
Bticino Plug-In Power Supply for IP Server
Bticino PoE Converter
Bticino Lift Control Relay Interface