-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Material
-
Number of compartments
-
Number of compartments
-
Number of compartments
-
Height (large)
-
Width (small)
-
Height (large)
-
Width (small)
-
Width (small)
-
Height (large)
-
Height (large)
-
Width (small)
-
Height (large)
-
Width (small)
-
Width (small)
-
Height (large)
-
Material quality
-
Connector
-
Mounting method cover
-
Height (small)
-
Height (small)
-
Height (small)
-
Height (small)
-
Height (small)
-
Angle
-
Angle
-
Surface protection
-
Tamperproof
-
Model
-
Model
-
Cover position
-
Cover position
-
Cover position
-
Gusseted model
-
Gusseted model
-
Offset model
-
Suitable for use in an IP30 system
-
With cover
-
With cover
-
Suitable for use in an IPXXD system
-
Suitable for use in an IP4X system
-
Suitable for use in an IP54 system
-
Suitable for use in an IP55 system
-
Suitable for distribution trunking system
-
Suitable for lighting trunking system
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Top Lid 90° Square Bend 100mm x 100mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 75mm x 75mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Crossover 300mm x 300mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid 90° Gusset Bend 75mm x 50mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid 90° Gusset Bend 100mm x 50mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid 90° Gusset Bend 150mm x 50mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid 90° Square Bend 300mm x 75mm
Excluding VAT
Salamandre IP30 Pre-Galvanised Steel Distribution Trunking Fitting to Fitting Adaptor 225mm x 75mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 75mm x 50mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Gusset Bend 300mm x 75mm
Excluding VAT
Salamandre IP30 3 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 150mm x 50mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Reducer 225mm x 225mm to 225mm x 75mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid 45° Bend 300mm x 75mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Bellmouth 150mm x 100mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Bellmouth 100mm x 75mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Gusset Bend 300mm x 75mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 50mm x 50mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Square Bend 100mm x 100mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 90° Gusset Bend 150mm x 50mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid 90° Square Bend 150mm x 75mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Bellmouth 150mm x 100mm
Excluding VAT
Salamandre IP30 1 Compartment Pre-Galvanised Steel Distribution Trunking Top Lid Square Tee 300mm x 150mm
Excluding VAT
Salamandre IP30 2 Compartment Pre-Galvanised Steel Distribution Trunking Outside Lid Gusset Tee 150mm x 150mm
Excluding VAT
Salamandre IP30 Pre-Galvanised Steel Distribution Trunking End Cap 225mm x 150mm
Excluding VAT