-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Spare part
-
Material
-
Staple length
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system height
-
Surface protection
-
With potential equalization
-
Suitable for circuit integrity
-
Type of fastening
-
Suitable for distribution trunking system
-
Suitable for lighting trunking system
-
Width
-
Height
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2KL-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Klik Adaptor
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2GCL-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Girder Clamp
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-LT2PSA-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Pull Switch Adaptor
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2MH-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Male Screwed Hook
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-LT2H20-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Stirrup Hanger 50mm x 50mm 20mm Hole
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-LT2H10-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Stirrup Hanger 50mm x 50mm 10mm Hole
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-LT2FS-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Suspension Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2CR-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Cable Retainer
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2GCL-WEB-L.jpg)
Salamandre Steel Lighting Trunking Girder Clamp White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2H10-WEB-L.jpg)
Salamandre Steel Lighting Trunking Stirrup Hanger White 50mm x 50mm 10mm Hole
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2H20-WEB-L.jpg)
Salamandre Steel Lighting Trunking Stirrup Hanger White 50mm x 50mm 20mm Hole