Filter
Clear all
Category
Technical characteristics
-
Partition height
-
Partition height
-
Partition height
-
Material
-
Material quality
-
Mounting perforation
-
Length
-
Suitable for wire mesh tray
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637988-WEB-R.jpg)
Legrand
REF. 637988
Legrand PVC Cable Tray Divider 100mm x 3m Length
£8.50
/
1 m
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637888-LEGRAND-1000.jpg)
Legrand
REF. 637888
Legrand PVC Cable Tray Divider 75mm x 3m Length
£7.74
/
1 m
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637788-WEB-R.jpg)
Legrand
REF. 637788
Legrand PVC Cable Tray Divider 50mm x 3m Length
£7.00
/
1 m
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one