![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350030-WEB-L.jpg)
CP Electronics Sensor Ready (SR) Zhaga IP66 Mid Level Luminaire Mounted PIR Presence Detector Low Voltage
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350031-WEB-L.jpg)
CP Electronics Sensor Ready (SR) Zhaga IP66 High Level Luminaire Mounted PIR Presence Detector Low Voltage
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-160052-WEB-R.jpg)
CP Electronics Sensor Ready (SR) Miniature IP65 Ceiling Luminaire Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-100052-WEB-L.jpg)
CP Electronics Sensor Ready (SR) Photo-Optic 5 Pyro Design IP40 PIR Presence High Bay Detector Head Screw Thread with 1m Lead
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-100043-WEB-L.jpg)
CP Electronics Sensor Ready (SR) Long Range High Bay/High Level Flush Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350013-WEB-L.jpg)
CP Electronics Sensor Ready (SR) IP65 Ceiling Luminaire Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-140028-WEB-L.jpg)
CP Electronics Sensor Ready (SR) Miniature Ceiling Luminaire Mounted PIR Presence Detector