-
Hinged joint horizontal
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for mesh cable tray filament
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
Legrand PVC Cable Tray Hinged Coupler for Tray Widths 75mm to 150mm
Excluding VAT
Legrand PVC Cable Tray Coupler for Tray Height 75mm Widths 75mm to 150mm
Excluding VAT
Legrand PVC Cable Tray Coupler for Tray Height 75mm Widths 200mm to 400mm
Excluding VAT
Legrand PVC Cable Tray Coupler for Tray Height 100mm Widths 200mm to 600mm
Excluding VAT
Legrand PVC Cable Tray Coupler for Tray Height 50mm Widths 75mm to 150mm
Excluding VAT
Legrand PVC Cable Tray Coupler for Tray Height 50mm Widths 200mm to 400mm
Excluding VAT
Legrand PVC Cable Tray Hinged Coupler for Tray Widths 200mm to 600mm
Excluding VAT