-
Material
-
Number of compartments
-
Material quality
-
Connector
-
Mounting method cover
-
Connector
-
Angle
-
Angle
-
Tamperproof
-
Surface protection
-
Surface protection
-
Model
-
Cover position
-
Cover position
-
Cover position
-
Gusseted model
-
Offset model
-
Suitable for use in an IP30 system
-
With cover
-
Suitable for use in an IPXXD system
-
Suitable for use in an IP4X system
-
Suitable for use in an IP54 system
-
Suitable for use in an IP55 system
-
Suitable for distribution trunking system
-
Suitable for lighting trunking system
-
Width
-
Height
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2BST-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Inside Lid Tee 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2CST-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Outside Lid Tee 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2ASX-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Top Lid Crossover 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2AST-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Top Lid Tee 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2ASL-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Top Lid 90° Bend 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2BSL-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Inside Lid 90° Bend 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2CSL-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Outside Lid 90° Bend 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2AL-WEB-L.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Top Lid 45° Bend 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2BL-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Inside Lid 45° Bend 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2CL-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Outside Lid 45° Bend 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-LT2F-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking Flange 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-LT2E-WEB-R.jpg)
Salamandre Pre-Galvanised Steel Lighting Trunking End Cap 50mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2AST-WEB-L.jpg)
Salamandre Steel Lighting Trunking Top Lid Tee White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2BST-WEB-L.jpg)
Salamandre Steel Lighting Trunking Inside Lid Tee White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2CST-WEB-R.jpg)
Salamandre Steel Lighting Trunking Outside Lid Tee White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2ASX-WEB-L.jpg)
Salamandre Steel Lighting Trunking Top Lid Crossover White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2E-WEB-R.jpg)
Salamandre Steel Lighting Trunking End Cap White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2F-WEB-R.jpg)
Salamandre Steel Lighting Trunking Flange White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2AL-WEB-L.jpg)
Salamandre Steel Lighting Trunking Top Lid 45° Bend White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2ASL-WEB-L.jpg)
Salamandre Steel Lighting Trunking Top Lid 90° Bend White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2BL-WEB-R.jpg)
Salamandre Steel Lighting Trunking Inside Lid 45° Bend White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2BSL-WEB-R.jpg)
Salamandre Steel Lighting Trunking Inside Lid 90° Bend White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WLT2CL-WEB-R.jpg)
Salamandre Steel Lighting Trunking Outside Lid 45° Bend White 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-WLT2CSL-WEB-L.jpg)
Salamandre Steel Lighting Trunking Outside Lid 90° Bend White 50mm x 50mm