-
Rated voltage
-
End plate model
-
End plate model
-
Type of accessory/spare part
-
Rated current In
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Permitted cable diameter
-
Permitted cable diameter
-
Permitted cable diameter
-
Rated current In
-
Rated current In
-
Partition model
-
Partition model
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of bridged clamps
-
Direction of coding
-
Material
-
Modular spacing
-
Explosion-tested version 'Ex e'
-
Type of latching
-
Material
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Material
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Punch shape
-
Self adhesive mounting
-
With connection cable
-
Snap in
-
Tackable
-
Type of electric connection
-
Length
-
Model
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Material thickness
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With shock protection
-
With shock protection
-
Insulated
-
Insulated
-
Thickness
-
Thickness
-
Thickness
-
Imprint
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Waterproof
-
Number of poles
-
Operating temperature
-
Inflammability class of insulation material according to with UL94
-
Interlockable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
Viking 3 Terminal Block Protective Screen 1m 1 Entry 1 Exit Widths 12mm to 15mm
Excluding VAT
Legrand Symmetrical DIN Rail 15mm x 2m
Excluding VAT
Viking 3 Terminal Block Protective Screen 1m 1 Entry 1 Exit Widths 5mm to 10mm
Excluding VAT
Viking 3 Terminal Block Shielding Clamp for Cable Diameter 10mm to 20mm
Excluding VAT
Viking 3 Screw Terminal Block Width Bar 12 Block Width 12mm
Excluding VAT
Viking 3 Screw Terminal Block Width Bar 12 Block Width 15mm
Excluding VAT
Viking 3 Terminal Block Shielding Clamp for Cable Diameter 4mm to 13.5mm
Excluding VAT
Viking 3 Terminal Block Shielding Clamp for Cable Diameter 3mm to 8mm
Excluding VAT
Viking 3 Terminal Block Shielding Bar 1m
Excluding VAT
Legrand Permanent Marker Black
Excluding VAT
Viking 3 Screw Terminal Block Width Bar 12 Block Width 10mm
Excluding VAT
Legrand 45° DIN Rail Mounting Bracket (Set of 2)
Excluding VAT
Viking 3 Screw Terminal Block 3 Level Bridging Comb 12 Block 5mm Width Brown
Excluding VAT
Viking 3 Screw Terminal Block 3 Level Bridging Comb 12 Block 5mm Width Blue
Excluding VAT
Viking 3 Terminal Block Blown Fuse Indicator 12/24/48V DC/AC
Excluding VAT
Viking 3 Terminal Block Blown Fuse Indicator 110/250V AC
Excluding VAT
Legrand Asymmetrical DIN Rail 7.5mm x 2m
Excluding VAT
Viking 3 Terminal Block Test Meter Adaptor
Excluding VAT
Viking 3 Terminal Block Width Bridging Comb 10 Block Width 6mm
Excluding VAT
Viking 3 Terminal Block Width Bridging Comb 10 Block Width 5mm
Excluding VAT
Viking 3 Terminal Block End Stop 12mm
Excluding VAT
Viking 3 Spring Terminal Block Bridging Comb 2 Block Width 12mm
Excluding VAT
Viking 3 Terminal Block End Stop 10mm
Excluding VAT
Viking 3 Terminal Block Width Bridging Comb 2 Block Width 5mm
Excluding VAT