-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Insert direction
-
Connection system
-
Phase inverter
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Degree of protection (IP)
-
Degree of protection (IP)
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/059523-LEGRAND-1000.jpg)
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/059522-LEGRAND-1000.jpg)
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-059448-WEB-R.jpg)
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/059447_pw_237320.jpg)
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/053844-LEGRAND-1000.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/053844_pw_93063.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/051160_pw_96039.jpg)
Hypra IP66/67-55 32A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/051160_pw_96039.jpg)
Hypra IP66/67-55 32A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/051161-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/053056-LEGRAND-1000.jpg)
Hypra IP66/67-55 32A 200/250V AC 2 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/051160-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-051155-WEB-R.jpg)
Hypra IP66/67-55 16A 100/130V AC 2 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/051156-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 200/250V AC 2 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052944-LEGRAND-1000.jpg)
Hypra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052425_pw_92989.jpg)
Hypra IP44 16A 20/25V DC 2 Pole Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052042_pw_92954.jpg)
Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052421-LEGRAND-1000.jpg)
Hypra IP44 16A 20/25V AC 2 Pole Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-30/052243_pw_92982.jpg)
Hypra IP44 32A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052743-LEGRAND-1000.jpg)
Hypra IP44 32A 200/250V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052042_pw_92954.jpg)
Hypra IP44 32A 200/250V AC 2 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-052244-WEB-R.jpg)
Hypra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/052243-LEGRAND-1000.jpg)
Hypra IP44 16A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-052043-WEB-R.jpg)
Hypra IP44 16A 200/250V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-051940-WEB-R.jpg)
Hypra IP44 16A 100/130V AC 2 Pole + Earth Straight Plug Plastic
Excluding VAT