-
Number of units
-
Number of phases
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Rated voltage
-
Cover width
-
Application
-
Nominal voltage
-
Application
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Application
-
Transparent
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Type of connector
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Nominal current
-
Mounting method box
-
Power consumption
-
Nominal current
-
Cover mounting possible
-
Material
-
Lockable
-
Protective contact
-
Material
-
Material
-
Duct installation
-
Number of units horizontal
-
Type of current
-
Material
-
Rated current
-
Number of units horizontal
-
With connection space
-
Rated current
-
Support ring
-
Rated current
-
Suitable for
-
Protective contact
-
Material quality
-
Material quality
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
Number of units vertical
-
Material quality
-
Operating voltage
-
With dust cover
-
Utilization
-
Type of device
-
Mounting method cover
-
Category
-
Category
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Mounting track
-
Output voltage
-
Outlet direction
-
Number of modules vertical (module system)
-
With terminal resistor
-
Dimensions glass fuse
-
Symmetrical model
-
Number of active contacts (square)
-
Max. output current
-
Length
-
Length
-
Surface protection
-
Model
-
With mounting grid
-
Surface mounting
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Strain relief possibility
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
With potential equalization
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Imprintable label
-
Mounting method installation unit
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
With imprint
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With protective foil
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Flush-mounted installation
-
With complemantary luminous signal
-
Joint cover
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Compatible with third-party covers
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
RAL-number (similar)
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Metallic colour
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Shielded buses
-
Colour coding
-
Number of active contacts (flat)
-
Shielded buses
-
Insulated mounting
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Luster terminal
-
Built-in height
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Connected object
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572596-LEGRAND-1000.jpg)
Arteor Preterminated HDMI 1.4 Type A Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/572578-LEGRAND-1000.jpg)
Arteor 230V USB Type-A 2.4A Charging Socket Double 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572096-LEGRAND-1000.jpg)
Arteor Preterminated HDMI 1.4 Type A Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/572078-LEGRAND-1000.jpg)
Arteor 230V USB Type-A 2.4A Charging Socket Double 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833070-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Double Pole Switched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572467-WEB-R.jpg)
Arteor 2 Pole + Earth 13A British Standard Non-Standard Earth Pin Switched Socket Outlet 3 Module Red
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833075-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 13A Unswitched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833037-LEGRAND-1000.jpg)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with Cord Outlet and LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572823-WEB-R.jpg)
Arteor CAT 6 STP Shielded RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/833093-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 3 Module Arteor Carrier Plate Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/833094-LEGRAND-1000.jpg)
Synergy Authentic 2 Gang 4 Module Arteor Carrier Plate Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572630-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 13A British Standard Switched Socket Outlet 3 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833060-WEB-R.jpg)
Synergy Authentic 1 Gang 13A Double Pole Switched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572323-WEB-R.jpg)
Arteor CAT 6 STP Shielded RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572822-WEB-R.jpg)
Arteor CAT 6 FTP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572130-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 13A British Standard Switched Socket Outlet 3 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833065-WEB-R.jpg)
Synergy Authentic 1 Gang 13A Unswitched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572322-WEB-R.jpg)
Arteor CAT 6 FTP RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730036-LEGRAND.jpg)
Synergy 13A Double Pole Switched Fused Connection Unit with Cord Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572802_pw_169036.jpg)
Arteor CAT 5E FTP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730075-LEGRAND.jpg)
Synergy 2 Gang 13A Unswitched Socket Outlet White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 13A Double Pole Switched Fused Connection Unit White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/833091-LEGRAND-1000.jpg)
Synergy Authentic 1 Gang 1 Module Arteor Carrier Plate Brushed Stainless Steel
Excluding VAT