-
Cable tray height
-
Construction type
-
Construction type
-
Construction type
-
Change of direction
-
Change of direction
-
Change of direction
-
Partition height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Hinged joint horizontal
-
Width (big)
-
Material
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Hinged joint vertical
-
Width (small)
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Mounting perforation
-
Angle
-
Angle
-
Suitable for cable management system height
-
Inner radius
-
Inner radius
-
Length
-
Suitable for wire mesh tray
-
Length
-
Surface protection
-
Model
-
Material thickness
-
Material thickness
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Side perforation
-
Suitable for cable tray
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFB45-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFB90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFIR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-XRFOR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFB45-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFB90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFIR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-XRFOR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFB45-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFB90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFIR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-XRFOR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFB45-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFB90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFIR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-XRFOR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFB45-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFB90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFIR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-XRFOR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFB45-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFB90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Flat Bend 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-XRFIR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-XRFOR90degree.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 600mm x 80mm