-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
Housing material
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
CEE socket outlet 125 A
-
CEE socket outlet 125 A
-
CEE socket outlet 125 A
-
Protection
-
Earth leakage switch
-
Military model
-
Power supply/connection possibility
-
Diameter cable entry
-
Type of mains connection
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Earth Surface Mounting Socket Plastic
Excluding VAT
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Socket Plastic
Excluding VAT
Hypra IP44 63A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Socket Plastic
Excluding VAT
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Earth Surface Mounting Socket Plastic
Excluding VAT
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Socket Plastic
Excluding VAT