XCP-S and XCP-HP extra compact busbar
XCP is the extra compact Zucchini busbar trunking system ranging from 630 A to 6300 A. Available in standard or high-performance versions, XCP offers an IP55 degree of protection or is available in IP65 on request. XCP provides ultimate flexibility, and the design and installation of the power distribution line is quick and simple.
XCP-S
XCP-S is the optimised solution for the most common performance requirements. The optimised sections of internal conductors allow this busbar to be lighter and more compact than XCP-HP, making it the best choice for standard applications.
XCP-HP
XCP-HP is the busbar system designed to offer a higher performance in terms of energy saving and short circuit withstand. It is designed to work at an ambient temperature of 50°C. Thanks to these features, XCP-HP is the ideal solution for heavy duty applications, higher temperature environments and installations where high energy efficiency is required.
XCP and fire safety
In installations where there is a high risk of fire, the XCP busbar trunking system can provide technical advantages. Thanks to the low fire load of the busbar, XCP has been fire resistance tested in accordance with IEC 60331-1.
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability