Filter
Clear all
Technical characteristics
-
Nominal voltage
-
Number of units
-
Number of phases
-
Nominal current
-
Transparent
-
Nominal current
-
Imprint/indication
-
Material
-
Lockable
-
Material quality
-
Rated fault current
-
Insert direction
-
Model
-
Connection system
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
Device width
-
NEMA designation
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Device depth
-
Number of poles
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
RAL-number (similar)
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr866/files/ecat_assets/05-04-2024/03-30/EL-AZ0010-WEB-F.jpg)
Electrak
REF. AZ0010
Electrak Double Shuttered 13A Unswitched Twin Socket Outlet White
£18.82
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Electrak
REF. EP13RED
Electrak 13A Fused Key Plug Clean Earth Red
£9.01
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/05-04-2024/03-30/EL-AP13-WH-WEB-L.jpg)
Electrak
REF. AP13-WH
Electrak 13A Fused Key Plug White
£8.90
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one