-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Degree of protection (IP)
-
Degree of protection (IP)
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
Hypra IP44 16A 100/130V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 16A 100/130V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 16A 20/25V AC 2 Pole Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 16A 200/250V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 16A 200/250V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 16A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 32A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 63A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 32A 200/250V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 32A 200/250V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 32A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 32A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 16A 200/250V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 32A 200/250V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 63A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
Hypra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT