-
Type of accessory/spare part
-
Type of accessory/spare part
-
Inner diameter
-
Inner diameter
-
Accessory
-
Heat-resistant
-
Spare part
-
Clamping range
-
Adjustable to duct width
-
Stretch sleeve
-
Hole diameter
-
Dismantling possible
-
Head width
-
Length
-
Model
-
Model
-
Insulated
-
Isolation protection 1000 V
-
Waterproof
-
Head height
-
Width
-
Height
-
Depth
-
Depth
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/036638_pw_94950.jpg)
Transcab 30mm Polyester Braided Sleeving Black 50m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/036710-LEGRAND-1000.jpg)
Transcab Open Slot Panel Trunking Cutting Tool
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/036638_pw_94950.jpg)
Transcab 20mm Polyester Braided Sleeving Black 50m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/039598-LEGRAND-1000.jpg)
Legrand Permanent Marker Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/036642-LEGRAND-1000.jpg)
Transcab Open Slot Panel Trunking to Enclosure Door Fixing Accessory
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/036702-LEGRAND-1000.jpg)
Transcab Open Slot Panel Trunking Label Holder
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-636195-WEB-R.jpg)
Transcab Open Slot Panel Trunking to Plain Plate Insulated Plastic Rivet 6mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036701-LEGRAND-1000.jpg)
Transcab Open Slot Panel Trunking Cable Retainer
Excluding VAT