-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Overhear protected
-
Colour indoor station
-
Mounting method
-
Mounting method outdoor station
-
With memory function
-
Material outdoor station
-
Colour outdoor station
-
Installation technique
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Can be connected to smartphone
-
With complemantary luminous signal
-
Internal communication
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
With day/night function
-
Opening angle camera
-
Opening angle camera
-
Zoom, pan/tilt function
-
Screen diagonal
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Picture system
-
Property picture system
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Sound level
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Control mode
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
-
Product use function
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack2)
-
Number of Pack 2
-
Number of Pack 1
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
Single Element weight (Pack1)
-
Number of Single Element (Pack2)
-
Number of Single Element (Pack1)
-
IEC code (Pack2)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 18 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 16 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 14 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 12 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 10 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 8 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 6 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/BT-VKIT-WEBGEN-F.jpg)
Bticino 4 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/BT-364614-WEB-F.jpg)
Classe 100 Hands Free Connected Video Kit with Internal Unit, Push Button Entrance Panel and Door Lock Release Key Fobs
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-364612-WEB-F.jpg)
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Wide Angle Camera
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/BT-364613-WEB-PR.jpg)
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Colour Camera
Excluding VAT