-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material quality
-
Length
-
Suitable for wire mesh tray
-
Suitable for cable ladder
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
Legrand PVC Cable Tray Cover 150mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 600mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 400mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 100mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 75mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 300mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 500mm x 3m Length
Excluding VAT
Legrand PVC Cable Tray Cover 200mm x 3m Length
Excluding VAT