-
Built-in diameter
-
Type of accessory/spare part
-
Nominal dimension
-
Suitable for hollow wall box
-
Material
-
Material
-
Outer width
-
Mounting opening
-
Suitable for built-in installation box
-
Material quality
-
Screwing system
-
Outer width
-
Suitable for central conduit box
-
Floor maintenance
-
Length
-
Length
-
Frame model
-
Model
-
Material thickness
-
Surface protection
-
Outer diameter
-
With nut
-
Cover mounting opening
-
Thread type
-
Thread size (metric)
-
Head form
-
Depth of flooring recess
-
Depth of flooring recess
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width
-
Depth
-
Colour
-
RAL-number
Electrak 3 and 4 Compartment Floor Box Lid and Carpet Trim ABS
Excluding VAT
Electrak Floor Box Universal Cable Outlet Flap (Pack of 10)
Excluding VAT
Electrak 2 Compartment Floor Box Tile Cut-Out Template
Excluding VAT
Electrak 3 and 4 Compartment Floor Box Lid and Carpet Trim Metal Grey
Excluding VAT
Electrak 2 Compartment Floor Box Vinyl Floor Mounting Frame
Excluding VAT
Electrak 3 and 4 Compartment Floor Box Vinyl Floor Mounting Frame
Excluding VAT
Electrak Lockable Lid Assembly for 2 Compartment Floor Box
Excluding VAT
Electrak 2 Compartment Floor Box Lid and Carpet Trim ABS
Excluding VAT
Electrak 3 and 4 Compartment Floor Box Tile Cut-Out Template
Excluding VAT
Electrak Floor Box Plate Pan Head Screw 3.5mm x 6mm (Pack of 50)
Excluding VAT
Electrak Lockable Lid Assembly for 3 and 4 Compartment Floor Box
Excluding VAT
Electrak Floor Box Cable Router (Pack of 10)
Excluding VAT
Electrak Floor Box Lid Handle (Pack of 10)
Electrak Lockable Floor Box Key (Pack of 5)