-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Material
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/059513-LEGRAND-1000.jpg)
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/059427_pw_150240.jpg)
Hypra IP66/67-55 125A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-30/052933_pw_93012.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-30/052933_pw_93012.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/059427_pw_150240.jpg)
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/059427-LEGRAND-1000.jpg)
Hypra IP66/67-55 63A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052934-LEGRAND-1000.jpg)
Hypra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-053824-WEB-R.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-30/052933_pw_93012.jpg)
Hypra IP44 32A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052032_pw_92952.jpg)
Hypra IP44 32A 200/250V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-052732-WEB-R.jpg)
Hypra IP44 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-053823-WEB-R.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/053051-LEGRAND-1000.jpg)
Hypra IP66/67-55 32A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-051151-WEB-R.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/053050-LEGRAND-1000.jpg)
Hypra IP66/67-55 32A 380/415V AC 3 Pole + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/26-04-2024/03-30/053047_pw_93016.jpg)
Hypra IP66/67-55 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-30/052933_pw_93012.jpg)
Hypra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052233-LEGRAND-1000.jpg)
Hypra IP44 16A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052032_pw_92952.jpg)
Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/051131-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052032_pw_92952.jpg)
Hypra IP44 16A 200/250V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/051150-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Earth Panel Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/051130-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-051930-WEB-R.jpg)
Hypra IP44 16A 100/130V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Excluding VAT