-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Power supply position
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated voltage AC 50 Hz
-
Number of CEE socket outlets
-
Phase selection
-
Phase selection
-
With locking
-
Length
-
Length
-
Flexible
-
Flexible
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Branch off type
-
Model
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of NEMA socket outlets
-
Protection
-
Number of poles
-
Number of poles
-
Number of other socket outlets
-
Width
-
Width
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NW4020-WEB-R.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Flexible Interlink with 2.4m Conduit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NA4363-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth 12 Outlet Trunking Length 3.6m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NW4010-WEB-R.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Flexible Interlink with 1.2m Conduit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NA4243-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth 8 Outlet Trunking Length 2.4m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NA4183-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth 6 Outlet Trunking Length 1.8m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NZ4531-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 4 Pole + Earth 32A Unfused 415V High Integrity Tap-Off 5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NA4123-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth 4 Outlet Trunking Length 1.2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NW4000-WEB-R.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Flexible Interlink Set
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4502-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 2 Pole + Earth (Reconfigurable L2) 32A Unfused High Integrity Tap-Off 5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4503-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 2 Pole + Earth (Reconfigurable L3) 32A Unfused High Integrity Tap-Off 5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4532-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 2 Pole + Earth (Reconfigurable L1) 32A Unfused High Integrity Tap-Off 5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NZ4331-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 4 Pole + Earth 32A Unfused 415V High Integrity Tap-Off 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4302-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 2 Pole + Earth (Reconfigurable L2) 32A Unfused High Integrity Tap-Off 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4303-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 2 Pole + Earth (Reconfigurable L3) 32A Unfused High Integrity Tap-Off 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4332-WEB-F.jpg)
Electrak 27 3 Phase Underfloor Busbar 2 Pole + Earth (Reconfigurable L1) 32A Unfused High Integrity Tap-Off 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NF4010-WEB-R.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Feed Unit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4302Y-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L2) 32A Unfused High Integrity Tap-Off 3m
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4303B-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L3) 32A Unfused High Integrity Tap-Off 3m
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4332R-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L1) 32A Unfused High Integrity Tap-Off 3m
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4502Y-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L2) 32A Unfused High Integrity Tap-Off 5m
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4503B-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L3) 32A Unfused High Integrity Tap-Off 5m
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/EL-NP4532R-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L1) 32A Unfused High Integrity Tap-Off 5m