-
Type of handle
-
Cover model
-
Type of accessory/spare part
-
Type of handle
-
Number of fans
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Rated current In
-
Busbar thickness
-
Toggle
-
Version as glazed door
-
Type of covering
-
Suitable for enclosure building depth
-
Type of covering
-
Accessory
-
Transparent
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Transparent
-
Text
-
Type of DIN-rail adapter
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Busbar width
-
Material
-
Material
-
Padlock locking
-
Version as door for disconnecting switch interlocking
-
Material
-
Housing material
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Spare part
-
Padlock locking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Clamping range
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for
-
Espagnolette locking (3-point locking)
-
Type of door
-
Punch shape
-
Operating voltage AC 60 Hz
-
Espagnolette locking (3-point locking)
-
Operating voltage AC 60 Hz
-
Suitable for 19 inch rack mounting
-
Material quality
-
Suitable for sheet-metal screw
-
Punch shape
-
Number of DIN-rails
-
Suitable for enclosure building height
-
Screwing system
-
Self adhesive mounting
-
Hole diameter
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Dismantling possible
-
Screwing system
-
Screwing system
-
Number of DIN-rails
-
Number of DIN-rails
-
Perforated
-
Transparent cover/door
-
Perforated
-
Type of closure
-
Operating voltage DC
-
Type of closure
-
Type of closure
-
Number of modular spacings per DIN-rail
-
Max. conductor cross section
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Magnetic
-
Type of closure
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Fluorescent
-
With lock
-
With fan
-
For max. number of fans
-
Length
-
Suitable for plate thickness
-
For max. number of fans
-
Flexible
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Max. rated operation current Ie
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Material thickness
-
Model
-
With N-PE clamp
-
With room temperature controller
-
Built as slide-in ventilator
-
Model
-
With grounding connection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Model
-
Temperature setting range
-
Model
-
Model
-
Model
-
Model
-
Suitable for round conductor connection
-
Mounting method
-
Mounting method
-
Mounting method
-
With cover
-
Air circulator
-
Thread moulding
-
Rated power
-
Continuous heating power at 10 °C
-
Pitch thread
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Rated power
-
Rated power
-
Suitable for sector conductor connection
-
With mounting plate
-
With built-in filter
-
Roof ventilator
-
With built-in filter
-
Suitable for strip conductor connection
-
Hardened
-
With filter
-
With digital indication
-
With filter
-
Volume flow, freeblowing
-
Inner depth
-
Inner depth
-
Inner depth
-
Volume flow, freeblowing
-
Inner depth
-
Material plate thickness cabinet
-
Thread size (metric)
-
Thread size (metric)
-
Material plate thickness cabinet
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Head form
-
Head form
-
Thread diameter
-
Self-adhesive
-
Thread diameter
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Surface finishing
-
Number of openings for flange plates
-
Extension possible
-
Circuit integrity
-
Self boring
-
Self boring
-
Pre-stamping
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Protection class
-
EMC-version
-
Type of switch function
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035213-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 1000mm x 800mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035211-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 800mm x 600mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035206-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 700mm x 500mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035205-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 600mm x 400mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035203-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 600mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035202-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 500mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035201-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 400mm x 300mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/035200-LEGRAND-1000.jpg)
Atlantic IP66 Stainless Steel 304L Enclosure 300mm x 200mm x 160mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-433005-WEB-F.jpg)
Legrand Enclosure Modular Chassis 5 Rows of 27 Modules 800mm x 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036364-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 942mm x 736mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-433004-WEB-F.jpg)
Legrand Enclosure Modular Chassis 4 Rows of 21 Modules 700mm x 500mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/034852-LEGRAND-1000.jpg)
Legrand Enclosure Ventilation Fan 240/450m³/h with Plastic Grills and Washable Filter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036321-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 934mm x 748mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036319-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 734mm x 548mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/034817-LEGRAND-1000.jpg)
Legrand Enclosure Ventilation Fan 30/160m³/h with Metal Louvres and Grills
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/034851-LEGRAND-1000.jpg)
Legrand Enclosure Ventilation Fan 120/160m³/h with Plastic Grills and Washable Filter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-433002-WEB-F.jpg)
Legrand Enclosure Modular Chassis 3 Rows of 21 Modules 500mm x 500mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036318-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 634mm x 448mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036363-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 742mm x 536mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036317-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 534mm x 348mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/035309-LEGRAND-1000.jpg)
Legrand Enclosure 150W Resistance Heater
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-433001-WEB-F.jpg)
Legrand Enclosure Modular Chassis 3 Rows of 16 Modules 500mm x 400mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/035308-LEGRAND-1000.jpg)
Legrand Enclosure 100W Resistance Heater
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/035307-LEGRAND-1000.jpg)
Legrand Enclosure 50W Resistance Heater
Excluding VAT