-
Number of conductors (without earthing)
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated voltage AC 50 Hz
-
Flexible
-
Length
-
Length
-
Length
-
Length
-
Model
-
Number of tap-off units
-
Number of tap-off units
-
Number of poles
-
Width
-
Height
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51520101-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 160A 4 Pole 3 + 3 Outlet Trunking Length 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51520116-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 160A 4 Pole 2 + 2 Outlet Trunking Length 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51520115-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 160A 4 Pole 1 + 1 Outlet Trunking Length 1.5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51510101-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 100A 4 Pole 3 + 3 Outlet Trunking Length 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51530101-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 63A 4 Pole 3 + 3 Outlet Trunking Length 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51520114-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 160A 4 Pole 1 + 1 Outlet Trunking Length 1m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51510116-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 100A 4 Pole 2 + 2 Outlet Trunking Length 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51530116-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 63A 4 Pole 2 + 2 Outlet Trunking Length 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51530115-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 63A 4 Pole 1 + 1 Outlet Trunking Length 1.5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51510115-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 100A 4 Pole 1 + 1 Outlet Trunking Length 1.5m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51510114-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 100A 4 Pole 1 + 1 Outlet Trunking Length 1m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/51530114-ZUCCHINI-1000.jpg)
Zucchini MS Double Sided Busbar 63A 4 Pole 1 + 1 Outlet Trunking Length 1m
Excluding VAT