-
Cable tray height
-
Construction type
-
Cable tray height
-
Change of direction
-
Change of direction
-
Change of direction
-
Construction type
-
Construction type
-
Construction type
-
Construction type
-
Construction type
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Material
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Material quality
-
Material quality
-
Angle
-
Angle
-
Angle
-
Bend model
-
Model
-
Material thickness
-
Surface protection
-
Material thickness
-
Surface protection
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Stainless steel, pickled
-
With cover
-
With cover
-
Colour
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-47A-WEB-R.jpg)
Legrand Fibre Raceway 30° Horizontal Elbow with Cover 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-05A-WEB-R.jpg)
Legrand Fibre Raceway Right Reducer with Cover 220mm x 100mm to 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-07A-WEB-R.jpg)
Legrand Fibre Raceway Left Reducer with Cover 220mm x 100mm to 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-408-WEB-R.jpg)
Legrand Fibre Raceway Reducer with Cover 600mm x 100mm to 300mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-91A-WEB-R.jpg)
Legrand Fibre Raceway Reducer with Cover 100mm x 100mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-139A-WEB-R.jpg)
Legrand Fibre Raceway Cross with Cover 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-300A-WEB-R.jpg)
Legrand Fibre Raceway Cross with Cover 300mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-331A-WEB-R.jpg)
Legrand Fibre Raceway Transforming Cross with Cover 220mm x 100mm to 300mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-416-WEB-R.jpg)
Legrand Fibre Raceway Cross with Cover 600mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-61A-WEB-R.jpg)
Legrand Fibre Raceway Cross with Cover 220mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-65A-WEB-R.jpg)
Legrand Fibre Raceway Transforming Cross with Cover 100mm x 100mm to 220mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-71A-WEB-R.jpg)
Legrand Fibre Raceway Cross with Cover 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-01A-WEB-R.jpg)
Legrand Fibre Raceway Horizontal Tee with Cover 220mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-03A-WEB-R.jpg)
Legrand Fibre Raceway Horizontal Tee with Cover 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-11A-WEB-R.jpg)
Legrand Fibre Raceway Vertical Tee with Cover 220mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-145A-WEB-R.jpg)
Legrand Fibre Raceway Vertical Tee with Cover 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-277A-WEB-R.jpg)
Legrand Fibre Raceway Vertical Tee with Cover 300mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-279A-WEB-R.jpg)
Legrand Fibre Raceway Horizontal Tee with Cover 300mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-412-WEB-R.jpg)
Legrand Fibre Raceway Horizontal Tee with Cover 600mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-63A-WEB-R.jpg)
Legrand Fibre Raceway Vertical Tee with Cover 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-75A-WEB-R.jpg)
Legrand Fibre Raceway Horizontal Tee with Cover 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-127-WEB-R.jpg)
Legrand Fibre Raceway Slotted End Cap 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-251-WEB-R.jpg)
Legrand Fibre Raceway Slotless End Cap 100mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-252-WEB-R.jpg)
Legrand Fibre Raceway Slotless End Cap 220mm x 100mm