-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/09-02-2024/02-15/LG-HCA.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/09-02-2024/02-15/LG-HCA.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/09-02-2024/02-15/LG-HCA.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/09-02-2024/02-15/LG-HCA.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/09-02-2024/02-15/LG-HCA.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HTH.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HTH.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/09-02-2024/02-15/LG-HCA.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HTH.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HTH.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HTH.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HTH.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Trapeze Hanger 150mm
Excluding VAT