P17 Tempra Pro plugs & sockets
Legrand's P17 Tempra Pro range of LV 16A, 32A, 63A and 125A plugs and sockets offers improved strength, safety and a wealth of design features that add simplicity and speed to the installation process. Every aspect of the P17 Tempra Pro range has been designed with the user in mind.
-
LV 16A / 32A, 63A and 125A range of panel and surface mounting sockets, mobile sockets and straight plugs
-
IP44 and IP66 / 67
-
IK09
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/555619-LEGRAND.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Neutral + Earth Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555618-WEB-R.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Earth Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/555659-LEGRAND.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555658-WEB-R.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555519-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 380/415V AC 3 Pole + Neutral + Earth Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555518-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 380/415V AC 3 Pole + Earth Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/555609-LEGRAND.jpg)
P17 Tempra Pro IP66/67/69 125A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555608-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 125A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555629-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 125A 380/415V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555628-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 125A 380/415V AC 3 Pole + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555514-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 2 Pole + Earth Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/555689-LEGRAND.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555688-WEB-R.jpg)
P17 Tempra Pro IP66/67 125A 380/415V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555556-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 3 Pole + Neutral + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555559-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/555555-LEGRAND-1000.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 3 Pole + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555558-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 380/415V AC 3 Pole + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555554-WEB-R.jpg)
P17 Tempra Pro IP66/67 63A 200/250V AC 2 Pole + Earth Surface Mounting Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555509-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 63A 380/415V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555506-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 63A 200/250V AC 3 Pole + Neutral + Earth Mobile Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-555526-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 63A 200/250V AC 3 Pole + Neutral + Earth Straight Plug Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555505-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 63A 200/250V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555508-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 63A 380/415V AC 3 Pole + Earth Mobile Socket Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-555504-WEB-R.jpg)
P17 Tempra Pro IP66/67/69 63A 200/250V AC 2 Pole + Earth Mobile Socket Plastic
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability