-
Transparent
-
Transparent
-
Material
-
Toothing
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Material
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Rollable
-
With shoulder strap
-
Length
-
Length
-
Length
-
Length
-
Length
-
With lock
-
Length
-
With telescopic handle
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Mounting method
-
Mounting method
-
With foam
-
With divider
-
Signal-red
-
With label space
-
With label space
-
Padlock shackle
-
Imprint
-
Imprint
-
Imprint
-
Imprint
-
Removable tray
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/038200-LEGRAND-1000.jpg)
CAB 3 On-Site Toolbox
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038394-LEGRAND-1000.jpg)
CAB 3 0.15mm² to 0.5mm² Cable Marker Applicator Transparent
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038395-LEGRAND-1000.jpg)
CAB 3 0.5mm² to 1.5mm² Cable Marker Applicator Transparent
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038396-LEGRAND-1000.jpg)
CAB 3 1.5mm² to 2.5mm² Cable Marker Applicator Transparent
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038397-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Applicator Transparent
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038492-LEGRAND-1000.jpg)
CAB 3 50mm² to 70mm² Cable Marker Holder Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038491-LEGRAND-1000.jpg)
CAB 3 25mm² to 35mm² Cable Marker Holder Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038392-LEGRAND-1000.jpg)
CAB 3 Marker Holder for Viking 3 Terminal Block
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038490-LEGRAND-1000.jpg)
CAB 3 10mm² to 16mm² Cable Marker Holder Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038290-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow "/"
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038291-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow "."
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038292-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow ''+''
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038293-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow ''-''
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038294-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Symbol AC
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038295-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Symbol DC
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038296-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Symbol Earth
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038160-LEGRAND.jpg)
CAB 3 1.5mm² to 2.5mm² Cable Marker White Numbers 01 to 20
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038161-LEGRAND.jpg)
CAB 3 1.5mm² to 2.5mm² Cable Marker White Numbers 21 to 40
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038162-LEGRAND.jpg)
CAB 3 1.5mm² to 2.5mm² Cable Marker White Numbers 41 to 60
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-038163-WEB-R.jpg)
CAB 3 1.5mm² to 2.5mm² Cable Marker White Numbers 61 to 80
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038367-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Letter "H"
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/038368-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Letter "I"
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038369-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Letter "J"
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/038370-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Yellow Letter "K"
Excluding VAT