-
Material
-
Material quality
-
Length
-
Surface protection
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637941-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 600mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637940-WEB-R.jpg)
Legrand PVC Cable Tray Unperforated 600mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637931-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 500mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637930-WEB-R.jpg)
Legrand PVC Cable Tray Unperforated 500mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637921-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 400mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637920-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Unperforated 400mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637851-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 400mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637911-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 300mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637910-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Unperforated 300mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637751-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 400mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637750-WEB-R.jpg)
Legrand PVC Cable Tray Unperforated 400mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637841-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 300mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637840-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Unperforated 300mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637901-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 200mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637900-WEB-R.jpg)
Legrand PVC Cable Tray Unperforated 200mm x 100mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637741-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 300mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637740-WEB-R.jpg)
Legrand PVC Cable Tray Unperforated 300mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637831-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 200mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637830-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Unperforated 200mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637731-WEB-R.jpg)
Legrand PVC Cable Tray Perforated 200mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637730-WEB-R.jpg)
Legrand PVC Cable Tray Unperforated 200mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637821-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 150mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637820-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Unperforated 150mm x 75mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637811-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 100mm x 75mm x 3m Length
Excluding VAT