-
Cover plate length
-
Application
-
Built-in diameter
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of appliances to build in
-
Material
-
With label area
-
Number of single openings
-
Expansion possibility
-
Number of single openings
-
Material
-
Material
-
Suitable for subfloor duct countersunk (closed)
-
Number of single openings
-
Material
-
Number of single openings
-
Number of single openings
-
Number of double openings
-
Outer width
-
Outer width
-
For tube connection
-
Suitable for subfloor duct overhead closed
-
Outer width
-
Number of double openings
-
Number of triple openings
-
Duct height
-
Duct height
-
Number of CEE-/Perilex openings
-
Floor maintenance
-
Duct width
-
Duct width
-
Number of square openings
-
Model
-
Frame model
-
Min. height finishing layer
-
Min. height finishing layer
-
Number of square openings
-
Number of square openings
-
Number of round openings
-
Outer diameter
-
Levelling range
-
Built-in opening for floor column
-
Number of oval openings
-
Material side wall
-
Built-in opening for built-in unit
-
Installation technique
-
Suitable for placing of sealing
-
Blind plate
-
Decoupling possibility cover from base unit
-
Blind plate
-
Type of fastening
-
Bottom plate
-
Suitable for label area
-
Depth of flooring recess
-
Depth of flooring recess
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFUBB90-WEB-GEN-R.jpg)
Legrand 3 Compartment Underfloor Duct 3 Compartment Service Outlet Box Base 38mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFUBB78-WEB-GEN-R.jpg)
Legrand 3 Compartment Underfloor Duct 3 Compartment Service Outlet Box Base 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFUCON90-WEB-GEN-R.jpg)
Legrand 3 Compartment 25mm Conduit Fed In-Screed Service Outlet Box Base 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/31-05-2024/03-30/LG-AFUCON78-WEB-GEN-R.jpg)
Legrand 3 Compartment 20mm Conduit Fed In-Screed Service Outlet Box Base 65mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 3 and 4 Compartment Floor Box Lid and Carpet Trim ABS
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Switched Socket Outlet Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 x 1 Gang 60.3 mm Fixing Centres Punched Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 120.6mm Fixing Centres Punched Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 50mm x 50mm 2 Cut-Out Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 37mm x 22mm 4 Cut-Out Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 37mm x 22mm 6 Cut-Out Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box Blank Plate 100mm
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box Blank Plate 75mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate 100mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate Clean Earth 100mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate 75mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 3 Gang 13A Unswitched Socket Outlet Plate Clean Earth 75mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Non-Standard Switched Socket Outlet Plate 100mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Non-Standard Switched Socket Outlet Plate Clean Earth 100mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Non-Standard Switched Socket Outlet Plate 75mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Non-Standard Switched Socket Outlet Plate Clean Earth 75mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Switched Socket Outlet Plate Clean Earth 100mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Switched Socket Outlet Plate 75mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 2 Gang 13A Switched Socket Outlet Plate Clean Earth 75mm