-
Outer height
-
Outer height
-
Outer height
-
Outer height
-
Outer height
-
Outer height
-
Outer height
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Shape
-
Shape
-
Model
-
Plate thickness/product length
-
Plate thickness/product length
-
Plate thickness/product length
-
Plate thickness/product length
-
Plate thickness/product length
-
Plate thickness/product length
-
Plate thickness/product length
-
Accessories required
-
Accessories required
-
Volume bin/bag
-
Volume can/cartouche
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250250-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 to 5 Gang Wall Fixing Plate Pair (2 Hour)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-250058-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 102mm x 116mm x 356mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-350702-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 to 5 Gang Wall Fixing Plate Pair (up to 90 Minute)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250260-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 Gang Floor Fixing Plate (2 Hour)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250178-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device Extension 102mm x 116 mm x 152mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-350701-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 Gang Retrofit Wall Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-350704-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 2 to 5 Gang Floor Fixing Plate Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-250230-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 Gang Wall Fixing Plate Pair (2 Hour)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-350700-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 Gang Wall Fixing Plate Pair (up to 90 Minute)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-350703-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 Gang Floor Fixing Plate (up to 90 Minute)
Excluding VAT