-
Type of side joist
-
Construction type
-
Construction type
-
Construction type
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Change of direction
-
Change of direction
-
Change of direction
-
Change of direction
-
Partition height
-
Width (big)
-
Hinged joint horizontal
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Material
-
Type of rung
-
Width (small)
-
Width (small)
-
Hinged joint vertical
-
Width (small)
-
Width (small)
-
Width (small)
-
Hinged joint vertical
-
Material quality
-
Suitable for cable management system width
-
Fixation rung
-
Type of connection
-
Mounting perforation
-
Mounting perforation
-
Height side joist
-
Angle
-
Angle
-
Suitable for cable management system height
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Angle
-
Inner radius
-
Hinging
-
Symmetrical model
-
Bend model
-
Suitable for wire mesh tray
-
Bend model
-
Length
-
Length
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Model
-
Model
-
Tray mounting
-
Load bearing capacity
-
Suitable for circuit integrity
-
Cable ladder height
-
Side perforation
-
Suitable for cable tray
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 900mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 750mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 600mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 450mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 900mm x 125mm to 750mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Equal Tee 900mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 900mm x 125mm to 600mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 750mm x 125mm to 900mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 750mm x 125mm to 600mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Equal Tee 750mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 900mm x 125mm to 450mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 750mm x 125mm to 450mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 900mm x 125mm to 300mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 750mm x 125mm to 300mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 900mm x 125mm to 150mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 300mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 600mm x 125mm to 900mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 750mm x 125mm to 150mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 450mm x 125mm to 900mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 150mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 600mm x 125mm to 750mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-ARriser.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Articulated Riser 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-PUT.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Unequal Tee 300mm x 125mm to 900mm x 125mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-ARriser.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Articulated Riser 750mm
Excluding VAT