-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Cover model
-
Application
-
Suitable for depth of wall duct
-
Transparent
-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Width branch
-
Width branch
-
Width branch
-
Cover width 1
-
Shape
-
Mounting method duct
-
Shape
-
Angle
-
Angle
-
Angle
-
Cover width 2
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Symmetric
-
Model
-
Symmetric
-
Model
-
Direction
-
Surface protection
-
Cover width 3
-
Model
-
Model
-
Model
-
Direction
-
Suitable for circuit integrity
-
Mounting method
-
Bottom perforation
-
Bottom perforation
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351176-WEB-R.jpg)
Legrand Steel Perimeter Trunking Universal Internal/External 90° Bend Lid White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/08-03-2024/02-30/LG-351566-WEB-R.jpg)
Legrand Steel Perimeter Trunking Tee Cover Strap White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/08-03-2024/02-30/LG-351567-WEB-R.jpg)
Legrand Steel Perimeter Trunking Offset Tee Cover Strap White 170mm x 63mm to 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/08-03-2024/02-30/LG-351275-WEB-R.jpg)
Legrand Steel Perimeter Trunking Internal 90° Bend Body White 130mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/08-03-2024/02-30/LG-351276-WEB-R.jpg)
Legrand Steel Perimeter Trunking Internal 90° Bend Body White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/08-03-2024/02-30/LG-351046-WEB-R.jpg)
Legrand Steel Perimeter Trunking End Cap White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/08-03-2024/02-30/LG-351240-WEB-R.jpg)
Legrand Steel Perimeter Trunking External 90° Bend Lid White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351073-WEB-R.jpg)
Legrand Steel Perimeter Trunking Tolerance Cover Strap White 110mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351076-WEB-R.jpg)
Legrand Steel Perimeter Trunking Tolerance Cover Strap White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351103-WEB-R.jpg)
Legrand Steel Perimeter Trunking Cover Strap White 110mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351105-WEB-R.jpg)
Legrand Steel Perimeter Trunking Cover Strap White 130mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351106-WEB-R.jpg)
Legrand Steel Perimeter Trunking Cover Strap White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351305-WEB-R.jpg)
Legrand Steel Perimeter Trunking External 90° Bend Body White 130mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351306-WEB-R.jpg)
Legrand Steel Perimeter Trunking External 90° Bend Body White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351043-WEB-R.jpg)
Legrand Steel Perimeter Trunking End Cap White 110mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351045-WEB-R.jpg)
Legrand Steel Perimeter Trunking End Cap White 130mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351333-WEB-R.jpg)
Legrand Steel Perimeter Trunking 90° Flat Bend Body White 110mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351335-WEB-R.jpg)
Legrand Steel Perimeter Trunking 90° Flat Bend Body White 130mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351336-WEB-R.jpg)
Legrand Steel Perimeter Trunking 90° Flat Bend Body White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351260-WEB-R.jpg)
Legrand Steel Perimeter Trunking 90° Flat Bend Lid White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351483-WEB-R.jpg)
Legrand Steel Perimeter Trunking Wall Flange Plate White 110mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351485-WEB-R.jpg)
Legrand Steel Perimeter Trunking Wall Flange Plate White 130mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351516-WEB-R.jpg)
Legrand Steel Perimeter Trunking Wall Flange Closure Plate White 170mm x 63mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-351409-WEB-R.jpg)
Legrand Steel Perimeter Trunking Riser Body 170mm x 38mm x 2m Length